Passion for mobile robot technology
Leaders in offering quality intralogistics solutions with our broad range of mobile robots
Discover the latest innovations you need to reap the benefits of automation and connectivity. Strong expertise in providing solutions for the entire intralogistics chain in the automotive sector. Optimize your operations, reduce your time to market, and boost your productivity with the most complete range of AMRs on the market.
Flexibility
Experience
Safety
Agility
30%
Up to 30% increase in production capacity
25%
25% faster time to market
99.8%
On time delivery
Implementation of a cutting-edge logistics flow automation solution for the outdoors by means of 8 10TN NEW NAMING PENDING AMRs guided by SLAM navigation and connected through a 4G LTE network.
Challenge
Eliminate all the manual forklifts and increase safety.
Solution
Installation of 60 AMRs to automate all of the logistic flows inside the engine plant.
Material handling automation within assembly and machining lines
A total of 60 Flexley Tug AMR T702 mobile robots have been used to automate the line supply, kitting and end-of-line processes at the engine plant. Thanks to their high pulling capacity, low profile and bidirectional movement, the T702 AMRs are highly versatile, being able to automate the processes of transporting trolleys with raw material to the machining line, machined parts and sequenced parts to the assembly line and finished product to the quality station for later storage on the shipping area. The mobile robots are guided by magnetic or SLAM navigation, depending on the application.
With this AMR system, it has been possible to increase the plant's safety, as manual forklifts have been eliminated and replaced by autonomous vehicles equipped with safety elements that allow them to work collaboratively with the operators. In addition, the installation of AMRs increases the plant's efficiency, both in terms of processes and energy efficiency, as they require less energy.
"With this, we achieve a safer and more efficient working environment for all of our workers. Right now, at Valencia Engine Plant we have around 50 AGVs that are covering more than 20 routes which make more than 60.000 km per year. Our objective is to arrive, at the end of 2022, with all our logistic processes automated with a fleet approximately of around 60 AGVs"
Alejandro del Portillo, Process Engineer at Ford