AMR solutions for Ecommerce

Advanced technology to achieve faster time to market and customer responsiveness.

Revolutionize your picking process and warehouse management with AMRs to enhance your operational efficiency in order delivery and goods-to-person applications. A highly flexible and scalable system to adapt to your production needs. Simplify access to multi-SKU racks, saving time and costs and improving your productivity.

felxibility_ABB_picto_48x48_04_arrows_crossing_0128 1

Flexibility

scalability_ABB_picto_48x48_04_structure_0148 3

Scalability

safety_ABB_picto_48x48_10_ABB_care_0963 1-1

Safety

agility_ABB_picto_48x48_04_arrows_multidirectional_0129 1

Agility

ecommerce-object1

12%

Up to 12% increase in delivery speed

26%

Up to 26% reduction in space

99.9%

On time delivery

Case study

Discover Ecommerce case studies
client

Ecommerce application for the textile sector

Challenge
Moving warehouse racks with a flexible and safe system for quicker SKU picking.

Solution
Installation of 30 AMR P204 in the logistics warehouse.

ABB_AMR-P204Q_perspective_HighPosition 1
client

Automation of the picking process

ebot 350
ipad_mockup_ABB_ebook_Now_and_Next_in_Ecommerce_Logistics

Leading the Ecommerce revolution

Case study

Discover manufacturing case studies
client

A clear and bold heading

Something Powerful

Tell The Reader More

The headline and subheader tells us what you're offering, and the form header closes the deal. Over here you can explain why your offer is so great it's worth filling out a form for.

Remember:

  • Bullets are great
  • For spelling out benefits and
  • Turning visitors into leads.