AMR solutions for Food and Beverage

Reliable and high-quality solutions to automate and optimize the transportation of your goods

Optimal material stock handling and goods transportation thanks to just-in-time and accurate goods delivery. Solutions for your entire intralogistics operations, from production to storage processes, fresh goods, and temperature-controlled environments. Easily traceable and scalable systems that can quickly and efficiently react to promotions and customer demands.

safety_ABB_picto_48x48_10_ABB_care_0963 6

Safety

accuracy_ABB_picto_48x48_04_munster_point_0147 1

Accuracy

tracebility_ABB_picto_48x48_05_boxes_right_0157 1

Traceability

scalability_ABB_picto_48x48_04_structure_0148 2

Scalability

food-object1

99.9%

Traceability on goods movement

24%

Up to 24% faster time to market

19%

Up to 19% reduction in operating costs

Case study

Discover Food and Beverage case studies
client

Pimad-Grupo Bimbo

Challenge
Efficient transportation of finished products and storage optimization.

Solution
Supply of 2 stacker AMRs with laser guidance and automatic battery interchange system and a WMS.

ABB_AMR-F602LS_side
client

KEY NUMBERS

  • In addition, this solution includes a warehouse management system to maintain the traceability of the storage locations.
  • The system communicates both with the plant’s ERP and with the end of lines to reliably generate and execute orders.
pallet handling
ipad_mockup_Robotics_in_Food_Industry_20220223_ms

Robotics in Food industry: appetite for growth

Case study

Discover manufacturing case studies
client

A clear and bold heading

Something Powerful

Tell The Reader More

The headline and subheader tells us what you're offering, and the form header closes the deal. Over here you can explain why your offer is so great it's worth filling out a form for.

Remember:

  • Bullets are great
  • For spelling out benefits and
  • Turning visitors into leads.