AMR solutions for Logistics

Focused on bringing a complete range of solutions to control your intralogistics operations

Optimize your inventory turnover and delivery times by integrating AMRs in your warehouse goods movement and picking processes. Achieve maximum profitability and a high rate of return with ABB, your trusted logistics technology expert. Our vehicles provide a totally safe and reliable automatic transportation and delivery of your goods.

safety_ABB_picto_48x48_10_ABB_care_0963 1-1

Safety

pictogram

Traceability

faster_deliveryABB_picto_48x48_16_handle_with_care_0808 1

Faster delivery

efficiency_ABB_picto_48x48_13_time_efficiency_0509 1

Efficiency

logistics-object1

16%

Up to 16% reduction in operational costs

26%

Up to 26% reduction in space

99.9%

On time delivery

Case study

Discover Logistics case studies
client

Pimad-Grupo Bimbo

Challenge
Efficient transportation of finished product and storage optimization.

Solution
Supply of 2 stacker AMRs with laser guidance and automatic battery interchange system and a WMS.

ABB_AMR-F602LS_side
client

KEY NUMBERS

  • The AMRs are equipped with long forks that allow them to transport 4 pallets simultaneously, reducing the number of journeys needed and maximizing the efficiency of the installation.
  • The vehicles automate the flow of finished products from the wrapper machines to the warehouse, allowing goods to be stored accurately on ground level and optimizing the available space. Similarly, vehicles feed the line with empty pallets for an uninterrupted goods flow operation, allowing the optimization of operations and just-in-time delivery.
pallet handling
Logisitcs solutions

Automation of warehouse movements