AMR solutions for Manufacturing

Groundbreaking solutions to increase your flexibility and production capacity

Automate the transportation of raw material, WIP, waste materials, and finished goods to optimize your flows and ensure the safety of your staff and products. Our AMRs perform just-in-time delivery and removal so that your plant can work at maximum efficiency. Lower your operation costs and achieve a fast return on your investment with our mobile robots.

productivity_ABB_picto_48x48

Productivity

scalability_ABB_picto_48x48_04_structure_0148 2

Scalability

fastertime_ABB_picto_48x48_13_speed_up_your_projects_0776 2

Faster time to market

felxibility_ABB_picto_48x48_04_arrows_crossing_0128 1

Flexibility

manufacturing-object1

30%

25-30% increase in production capacity

18%

Up to 18% faster time to market

20%

20% reduction in operational costs

Case study

Discover Manufacturing case studies
client

Philips-Signify

Challenge
Increase our customer’s productivity through a scalable and flexible automated system.

Solution
Installation of two stacker AMRs from the Flexley Stack range to transport pallets of finished products from the lines to a floor-level storage area and one Flexley Tug AMR to automate the transportation of auxiliary materials to the lines.

ABB_Flexley-Tug_AMR_T412M_perspective 1
client

Sodeca

Challenge
Design a solution for our customer to increase their efficiency, covering the entire value chain, from consulting and definition to installation.

Solution
Integration of 2 stacker AMRs with laser guidance for the automation of the following processes: storage of incoming products, feeding of the production line, and transportation of the finished product to the shipping area.

ABB_AMR-F602LS_side
placeholder_200x200

Lorem ipsum ebook title

Case study

Discover manufacturing case studies
client

A clear and bold heading

Something Powerful

Tell The Reader More

The headline and subheader tells us what you're offering, and the form header closes the deal. Over here you can explain why your offer is so great it's worth filling out a form for.

Remember:

  • Bullets are great
  • For spelling out benefits and
  • Turning visitors into leads.